How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | T: | 1.938 |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | L: | 6.76 in |
| AJ: | 5.88 | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
| AA: | 12.06 | D: | 4.19 |
| AK: | 4.5 | LM: | 9.01 |
| AG: | 6.31 | AE2: | 0.57 |
| AB: | 5.57 | U: | 0.875 in |
Technical Specifications
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

