How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| L: | 6.76 in | AA: | 12.06 |
| LM: | 9.01 | AF: | 0.25 |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | H: | 0.53 in |
| AG: | 6.31 | AK: | 4.5 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | T: | 1.938 |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 3.51 in | D: | 4.19 |
| BF: | 0.41 | LL: | 2.95 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

