How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| L: | 6.76 in | I: | 5.02 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | T: | 1.938 |
| AA: | 12.06 | AG: | 6.31 |
| U: | 0.875 in | AJ: | 5.88 |
| AB: | 5.57 | LM: | 9.01 |
| G: | 2.87 | P: | 3.51 in |
| V: | 2.51 in | LL: | 2.95 in |
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

