How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 12.06 | AF: | 0.25 |
| I: | 5.02 in | P: | 3.51 in |
| AK: | 4.5 | AE2: | 0.57 |
| L: | 6.76 in | AB: | 5.57 |
| LM: | 9.01 | U: | 0.875 in |
| T: | 1.938 | LL: | 2.95 in |
| AG: | 6.31 | BE: | 0.38 in |
| D: | 4.19 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.87 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

