How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AE2: | 0.57 |
| LL: | 2.95 in | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| G: | 2.87 | L: | 6.76 in |
| AB: | 5.57 | P: | 3.51 in |
| T: | 1.938 | AG: | 6.31 |
| AF: | 0.25 | BE: | 0.38 in |
| I: | 5.02 in | V: | 2.51 in |
| AK: | 4.5 | D: | 4.19 |
| U: | 0.875 in | LM: | 9.01 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Ratio: | 7.5:1 | Bore Code: | 31 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

