Grove Gear 32YFC-1-1.938-140TC-80-L2
Part #:32YFC-1-1.938-140TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| D: | 4.19 | AB: | 5.57 |
| P: | 3.51 in | T: | 1.938 |
| V: | 2.51 in | L: | 6.76 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BD: | 5.88 |
| AF: | 0.25 | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| LM: | 9.01 | AE2: | 0.57 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

