Grove Gear 32YFC-1-1.938-140TC-80-L4
Part #:32YFC-1-1.938-140TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | P: | 3.51 in |
| U: | 0.875 in | BD: | 5.88 |
| L: | 6.76 in | AG: | 6.31 |
| G: | 2.87 | BE: | 0.38 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| D: | 4.19 | V: | 2.51 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 5.57 | AE2: | 0.57 |
| AJ: | 5.88 | T: | 1.938 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Output RPM: | 21.9 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

