Grove Gear 32YFC-1-1.938-180TC-10
Part #:32YFC-1-1.938-180TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | BE1: | 0.5 in |
| L1: | 10.01 in | LL: | 2.95 in |
| L: | 6.76 in | AF: | 0.25 |
| G: | 2.87 | AE2: | 0.57 |
| V: | 2.51 in | AK: | 8.5 |
| BF: | 0.53 | T: | 1.938 |
| H: | 0.53 in | I: | 5.02 in |
| BD: | 9 | D: | 4.19 |
| AB: | 5.57 | AJ: | 7.25 |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

