Grove Gear 32YFC-1-1.938-180TC-10-L3
Part #:32YFC-1-1.938-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| D: | 4.19 | L1: | 10.01 in |
| AJ: | 7.25 | AB: | 5.57 |
| AA: | 12.06 | AE2: | 0.57 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| G: | 2.87 | BF: | 0.53 |
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| T: | 1.938 | L: | 6.76 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

