Grove Gear 32YFC-1-1.938-180TC-15-L2
Part #:32YFC-1-1.938-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AG: | 6.31 | AK: | 8.5 |
| D: | 4.19 | AJ: | 7.25 |
| AA: | 12.06 | V: | 2.51 in |
| I: | 5.02 in | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | P: | 3.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| L1: | 10.01 in | LL: | 2.95 in |
| BD: | 9 | BF: | 0.53 |
| L: | 6.76 in | T: | 1.938 |
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

