Grove Gear 32YFC-1-1.938-180TC-20-L3
Part #:32YFC-1-1.938-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | BF: | 0.53 |
| U: | 0.875 in | AA: | 12.06 |
| AF: | 0.25 | T: | 1.938 |
| BD: | 9 | G: | 2.87 |
| L: | 6.76 in | AJ: | 7.25 |
| AB: | 5.57 | AK: | 8.5 |
| L1: | 10.01 in | V: | 2.51 in |
| P: | 3.51 in | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

