Grove Gear 32YFC-1-1.938-180TC-20-L9
Part #:32YFC-1-1.938-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| G: | 2.87 | I: | 5.02 in |
| AG: | 6.31 | AJ: | 7.25 |
| D: | 4.19 | AA: | 12.06 |
| LL: | 2.95 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| L1: | 10.01 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.57 |
| BD: | 9 | T: | 1.938 |
| P: | 3.51 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

