Grove Gear 32YFC-1-1.938-180TC-25-L2
Part #:32YFC-1-1.938-180TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AG: | 6.31 |
| U: | 0.875 in | AA: | 12.06 |
| I: | 5.02 in | BF: | 0.53 |
| D: | 4.19 | L1: | 10.01 in |
| AF: | 0.25 | P: | 3.51 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| V: | 2.51 in | AE2: | 0.57 |
| G: | 2.87 | AK: | 8.5 |
| H: | 0.53 in | T: | 1.938 |
| L: | 6.76 in | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

