Grove Gear 32YFC-1-1.938-180TC-25-L3
Part #:32YFC-1-1.938-180TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.87 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | BD: | 9 |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | L1: | 10.01 in |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.53 | P: | 3.51 in |
| AK: | 8.5 | U: | 0.875 in |
| LL: | 2.95 in | AA: | 12.06 |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Ratio: | 25:1 | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Bore Code: | 31 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

