Grove Gear 32YFC-1-1.938-180TC-25-L4
Part #:32YFC-1-1.938-180TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AF: | 0.25 |
| AG: | 6.31 | I: | 5.02 in |
| V: | 2.51 in | L1: | 10.01 in |
| AA: | 12.06 | BE1: | 0.5 in |
| P: | 3.51 in | AK: | 8.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | T: | 1.938 |
| L: | 6.76 in | BF: | 0.53 |
| BD: | 9 | LL: | 2.95 in |
| U: | 0.875 in | AJ: | 7.25 |
| AB: | 5.57 | G: | 2.87 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3.47 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

