Grove Gear 32YFC-1-1.938-180TC-30-L2
Part #:32YFC-1-1.938-180TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | U: | 0.875 in |
| AK: | 8.5 | AG: | 6.31 |
| L1: | 10.01 in | LL: | 2.95 in |
| L: | 6.76 in | D: | 4.19 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| T: | 1.938 | AE2: | 0.57 |
| BF: | 0.53 | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 12.06 |
Technical Specifications
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

