Grove Gear 32YFC-1-1.938-180TC-30-L4
Part #:32YFC-1-1.938-180TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | I: | 5.02 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| U: | 0.875 in | AK: | 8.5 |
| P: | 3.51 in | D: | 4.19 |
| L1: | 10.01 in | V: | 2.51 in |
| H: | 0.53 in | L: | 6.76 in |
| AG: | 6.31 | AB: | 5.57 |
| AA: | 12.06 | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

