How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | T: | 1.938 |
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | U: | 0.875 in |
| AB: | 5.57 | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.53 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AE2: | 0.57 | L: | 6.76 in |
| BD: | 9 | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
Technical Specifications
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

