How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 10.01 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| BF: | 0.53 | T: | 1.938 |
| V: | 2.51 in | AA: | 12.06 |
| AB: | 5.57 | P: | 3.51 in |
| D: | 4.19 | U: | 0.875 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AF: | 0.25 |
| AE2: | 0.57 | AJ: | 7.25 |
| L: | 6.76 in | G: | 2.87 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.35 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

