How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| G: | 2.87 | BE1: | 0.5 in |
| I: | 5.02 in | D: | 4.19 |
| V: | 2.51 in | P: | 3.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | AA: | 12.06 |
| AB: | 5.57 | BD: | 9 |
| LL: | 2.95 in | T: | 1.938 |
| L1: | 10.01 in | AG: | 6.31 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Ratio: | 40:1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

