Grove Gear 32YFC-1-1.938-180TC-5-L9
Part #:32YFC-1-1.938-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BF: | 0.53 |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 6.31 | L1: | 10.01 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AE2: | 0.57 |
| BD: | 9 | G: | 2.87 |
| BE1: | 0.5 in | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | AK: | 8.5 |
| AB: | 5.57 | T: | 1.938 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

