Grove Gear 32YFC-1-1.938-180TC-50-L2
Part #:32YFC-1-1.938-180TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 12.06 |
| P: | 3.51 in | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.53 |
| AK: | 8.5 | LL: | 2.95 in |
| D: | 4.19 | T: | 1.938 |
| L: | 6.76 in | BD: | 9 |
| U: | 0.875 in | AJ: | 7.25 |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.91 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

