Grove Gear 32YFC-1-1.938-180TC-50-L3
Part #:32YFC-1-1.938-180TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | G: | 2.87 |
| L1: | 10.01 in | AF: | 0.25 |
| BD: | 9 | V: | 2.51 in |
| BF: | 0.53 | T: | 1.938 |
| AG: | 6.31 | I: | 5.02 in |
| AK: | 8.5 | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

