Grove Gear 32YFC-1-1.938-180TC-50-L4
Part #:32YFC-1-1.938-180TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | D: | 4.19 |
| H: | 0.53 in | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
| P: | 3.51 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| L: | 6.76 in | AE2: | 0.57 |
| AG: | 6.31 | V: | 2.51 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.95 in | AF: | 0.25 |
| U: | 0.875 in | AA: | 12.06 |
| BE1: | 0.5 in | T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.91 | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

