Grove Gear 32YFC-1-1.938-180TC-60
Part #:32YFC-1-1.938-180TC-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| T: | 1.938 | AA: | 12.06 |
| AE2: | 0.57 | L: | 6.76 in |
| AB: | 5.57 | LL: | 2.95 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
| U: | 0.875 in | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.25 |
| P: | 3.51 in | I: | 5.02 in |
| AG: | 6.31 | L1: | 10.01 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.57 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

