Grove Gear 32YFC-1-1.938-180TC-60-L1
Part #:32YFC-1-1.938-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.19 |
| T: | 1.938 | I: | 5.02 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| AA: | 12.06 | BF: | 0.53 |
| BD: | 9 | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
| L1: | 10.01 in | G: | 2.87 |
| AJ: | 7.25 | AF: | 0.25 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.57 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

