Grove Gear 32YFC-1-1.938-180TC-60-L3
Part #:32YFC-1-1.938-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | P: | 3.51 in |
| AA: | 12.06 | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| I: | 5.02 in | L1: | 10.01 in |
| LL: | 2.95 in | BD: | 9 |
| H: | 0.53 in | L: | 6.76 in |
| V: | 2.51 in | AJ: | 7.25 |
| AG: | 6.31 | AF: | 0.25 |
| AB: | 5.57 | BF: | 0.53 |
| AE2: | 0.57 | AK: | 8.5 |
| U: | 0.875 in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.57 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

