How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | G: | 2.87 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.95 in | BF: | 0.53 |
| P: | 3.51 in | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
| BD: | 9 | AE2: | 0.57 |
| BE1: | 0.5 in | T: | 1.938 |
| U: | 0.875 in | L1: | 10.01 in |
| D: | 4.19 | I: | 5.02 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

