How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AJ: | 7.25 | V: | 2.51 in |
| L1: | 10.01 in | LL: | 2.95 in |
| L: | 6.76 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.19 | AB: | 5.57 |
| T: | 1.938 | G: | 2.87 |
| AE2: | 0.57 | BD: | 9 |
| I: | 5.02 in | AA: | 12.06 |
| U: | 0.875 in | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.03 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

