How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.25 |
| T: | 1.938 | AK: | 8.5 |
| U: | 0.875 in | D: | 4.19 |
| L1: | 10.01 in | LL: | 2.95 in |
| AB: | 5.57 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| P: | 3.51 in | L: | 6.76 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 12.06 | AG: | 6.31 |
| G: | 2.87 | I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 175 |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 7.03 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

