How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| U: | 0.875 in | BF: | 0.53 |
| P: | 3.51 in | V: | 2.51 in |
| L1: | 10.01 in | AK: | 8.5 |
| AF: | 0.25 | AG: | 6.31 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| G: | 2.87 | I: | 5.02 in |
| D: | 4.19 | T: | 1.938 |
| AE2: | 0.57 | LL: | 2.95 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 12.06 | L: | 6.76 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.03 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

