How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| LL: | 2.95 in | G: | 2.87 |
| BF: | 0.53 | L1: | 10.01 in |
| I: | 5.02 in | BD: | 9 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | U: | 0.875 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 3.51 in | H: | 0.53 in |
| L: | 6.76 in | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| T: | 1.938 | AG: | 6.31 |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio: | 100:1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YFC |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

