How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| AE2: | 0.57 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 0.875 in | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| L1: | 10.01 in | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

