How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BD: | 9 |
| D: | 4.19 | P: | 3.51 in |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 12.06 | T: | 1.938 |
| AG: | 6.31 | L: | 6.76 in |
| L1: | 10.01 in | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.53 |
| AB: | 5.57 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output RPM: | 117 | Model Code: | 32YFC |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

