How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.51 in | AJ: | 7.25 |
| H: | 0.53 in | I: | 5.02 in |
| U: | 0.875 in | BF: | 0.53 |
| AF: | 0.25 | L1: | 10.01 in |
| AE2: | 0.57 | G: | 2.87 |
| LL: | 2.95 in | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
| T: | 1.938 | BD: | 9 |
| AA: | 12.06 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

