How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| AG: | 6.31 | U: | 0.875 in |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 4.19 | T: | 1.938 |
| AJ: | 7.25 | I: | 5.02 in |
| LL: | 2.95 in | L: | 6.76 in |
| AK: | 8.5 | G: | 2.87 |
| AE2: | 0.57 | H: | 0.53 in |
| AA: | 12.06 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BD: | 9 | P: | 3.51 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

