Grove Gear 32YFC-1-1.938-210TC-25
Part #:32YFC-1-1.938-210TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| G: | 2.87 | L: | 6.76 in |
| D: | 4.19 | T: | 1.938 |
| AK: | 8.5 | L1: | 10.01 in |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 5.57 | V: | 2.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.53 | AF: | 0.25 |
| BE1: | 0.5 in | I: | 5.02 in |
| BD: | 9 | U: | 0.875 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Output RPM: | 70 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

