Grove Gear 32YFC-1-1.938-210TC-25-L2
Part #:32YFC-1-1.938-210TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| L1: | 10.01 in | I: | 5.02 in |
| AA: | 12.06 | AB: | 5.57 |
| U: | 0.875 in | P: | 3.51 in |
| AK: | 8.5 | AG: | 6.31 |
| AE2: | 0.57 | G: | 2.87 |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | V: | 2.51 in |
| LL: | 2.95 in | BF: | 0.53 |
| BD: | 9 | L: | 6.76 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

