Grove Gear 32YFC-1-1.938-210TC-25-L9
Part #:32YFC-1-1.938-210TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | I: | 5.02 in |
| AE2: | 0.57 | H: | 0.53 in |
| AG: | 6.31 | BF: | 0.53 |
| T: | 1.938 | LL: | 2.95 in |
| AF: | 0.25 | AB: | 5.57 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 10.01 in | P: | 3.51 in |
| D: | 4.19 | AA: | 12.06 |
| BD: | 9 | L: | 6.76 in |
| U: | 0.875 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 3.47 | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

