How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| U: | 0.875 in | AB: | 5.57 |
| AA: | 12.06 | AG: | 6.31 |
| BD: | 9 | AF: | 0.25 |
| BF: | 0.53 | G: | 2.87 |
| V: | 2.51 in | L: | 6.76 in |
| P: | 3.51 in | L1: | 10.01 in |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AJ: | 7.25 |
| H: | 0.53 in | T: | 1.938 |
| BE1: | 0.5 in | AE2: | 0.57 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 3 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Model Code: | 32YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

