How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AB: | 5.57 | L: | 6.76 in |
| P: | 3.51 in | D: | 4.19 |
| BD: | 9 | U: | 0.875 in |
| I: | 5.02 in | L1: | 10.01 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | BF: | 0.53 |
| AG: | 6.31 | T: | 1.938 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

