How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 8.5 |
| L: | 6.76 in | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| L1: | 10.01 in | D: | 4.19 |
| AA: | 12.06 | AB: | 5.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.938 | LL: | 2.95 in |
| V: | 2.51 in | AE2: | 0.57 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.35 |
| Ratio: | 40:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

