How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| U: | 0.875 in | I: | 5.02 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BD: | 9 | P: | 3.51 in |
| BF: | 0.53 | D: | 4.19 |
| T: | 1.938 | L1: | 10.01 in |
| BE1: | 0.5 in | AA: | 12.06 |
| AG: | 6.31 | V: | 2.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| L: | 6.76 in | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

