How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BF: | 0.53 | AA: | 12.06 |
| G: | 2.87 | U: | 0.875 in |
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | AJ: | 7.25 |
| I: | 5.02 in | LL: | 2.95 in |
| L1: | 10.01 in | BD: | 9 |
| P: | 3.51 in | AG: | 6.31 |
| AE2: | 0.57 | T: | 1.938 |
| D: | 4.19 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.14 |
| Ratio: | 5:1 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

