How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BD: | 9 |
| AA: | 12.06 | LL: | 2.95 in |
| AE2: | 0.57 | U: | 0.875 in |
| V: | 2.51 in | L1: | 10.01 in |
| AJ: | 7.25 | AG: | 6.31 |
| G: | 2.87 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 5.57 | L: | 6.76 in |
| D: | 4.19 | T: | 1.938 |
| I: | 5.02 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

