How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | U: | 0.875 in |
| AJ: | 7.25 | AG: | 6.31 |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
| T: | 1.938 | LL: | 2.95 in |
| BF: | 0.53 | D: | 4.19 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BE1: | 0.5 in | AA: | 12.06 |
| BD: | 9 | P: | 3.51 in |
| AF: | 0.25 | L1: | 10.01 in |
| H: | 0.53 in | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

