How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.87 | AF: | 0.25 |
| D: | 4.19 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LL: | 2.95 in | L1: | 10.01 in |
| H: | 0.53 in | P: | 3.51 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| AB: | 5.57 | AJ: | 7.25 |
| AG: | 6.31 | U: | 0.875 in |
| BD: | 9 | T: | 1.938 |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.91 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

