How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
| AE2: | 0.57 | H: | 0.53 in |
| AJ: | 7.25 | U: | 0.875 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.87 | LL: | 2.95 in |
| L: | 6.76 in | T: | 1.938 |
| AG: | 6.31 | P: | 3.51 in |
| BF: | 0.53 | I: | 5.02 in |
| AA: | 12.06 | L1: | 10.01 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Model Code: | 32YFC | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.57 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

