How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| L1: | 10.01 in | T: | 1.938 |
| I: | 5.02 in | H: | 0.53 in |
| AF: | 0.25 | U: | 0.875 in |
| BE1: | 0.5 in | AG: | 6.31 |
| AA: | 12.06 | D: | 4.19 |
| LL: | 2.95 in | P: | 3.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 5.57 | G: | 2.87 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.57 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

