How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AF: | 0.25 |
| H: | 0.53 in | U: | 0.875 in |
| T: | 1.938 | BD: | 9 |
| L: | 6.76 in | L1: | 10.01 in |
| AA: | 12.06 | LL: | 2.95 in |
| G: | 2.87 | BF: | 0.53 |
| D: | 4.19 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| V: | 2.51 in | AK: | 8.5 |
| AB: | 5.57 | AG: | 6.31 |
| I: | 5.02 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.57 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 29.2 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

